Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Sealed 2RS
Bill of material
52092RS
SD
Inside Diameter
45 mm
D
Outside Diameter
85 mm
B
Bearing Width
30.2 mm
R
Radius
1.1 mm
ORDER
Bearing No.
52092RS
CR
Basic dynamic load rating
52.1 kN
COR
Basic static load rating
33.9 kN
CU
Fatigue limit load
1.75 kN
NG
Limiting speeds (grease)
4600 rpm
NO
Limiting speeds (oil)
6100 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
+81(0) 3-5961-5031
Embedded user actions